Product family information
Description
Philips Energy Advantage T8 25W U-Bent Lamps are environmentally responsible lamps, featuring energy savings and low mercury.
Benefits
Sustainable lighting solution - Reduces the impact on the environment—low mercury and energy efficient.
Philips Energy AdvantageT8 U-Bent warranty period: 36 months.
Features
Save 7 watts per lamp instantly and up to 25% in system energy costs when compared to a 32WT8 U-Bent.
Save over $16.80 in energy costs over the rated average life of the lamp when compared to a 32WT8 U-Bent*