Philips MASTER TL-D Eco

Simply energy saving

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product Compare
49.8
3,925
6500
-
G13 | Medium Bi-Pin Fluorescent

Product family information

Description

The MASTER TL-D Eco lamp offers the same light output as a MASTER TL-D Super 80 lamp, while using less energy, thanks to the use of specific phosphors and a special gas filling. Application areas are schools, offices, governmental buildings and healthcare environments.

Benefits

  • Simple lamp-for-lamp replacement for more than 10% energy savings

  • Makes lighting installations compliant with latest indoor lighting standards

Features

  • The only T8 fluorescent lamp that saves more than 10% of energy in existing luminaires with electromagnetic gear

  • Lower power savings with electronic gear depending on type of gear (current- or power-controlled)

Applications

  • For use in indoor applications with room temperatures above 20 °C (which implies temperature around the lamp of over 25-35 °C)
  • Primary focus on offices, schools and hospitals; secondary focus on retail, industry, supermarkets
  • Not recommended under the following conditions: - with air flow around the lamps - in luminaires with active air handling (lamp temperature will not be the required 25-35 °C, but room temperature) - in open luminaires/battens very close to air conditioning outlets or cold air flows - in space above freezers (temperature may easily drop below 20 °C) - in combination with VRUs (voltage reduction units)

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads