Product family information
Description
Philips Energy Advantage T8 Extra Long Life lamps are an industry first. These lamps offer high energy savings and have extra long life.
Benefits
Save $32 in energy costs over the rated average life of the lamp** when compared to a standard 32W T8 lamp
Operates on any Instant Start and Programmed Start ballast***
Features
Save 7 watts per lamp instantly when comparing an Energy Advantage T8 25W to a standard 32W T8 lamp
Only 1.7mg of mercury with ALTO II Technology
Applications
Warning & Safety
In order to ensure the integrity of the coating, it is strongly recommended to replace Secura lamps before or at the moment the specified lamp life (50% failures @ 3 hrs switching cycle) is reached.