Product family information
Description
Philips Advantage T8 lamps are an energy-efficient solution and offer high lumen output.
Benefits
Reduced impact on the environment without sacrificing performance
Better for the environment--only 1.7mg of mercury with ALTO II Technology
Features
High lumens enable multiple system options to maximize energy savings and reduce lighting costs
Fully dimmable without burn-in
Applications
Warning & Safety
In order to ensure the integrity of the coating, it is strongly recommended to replace Secura lamps before or at the moment the specified lamp life (50% failures @ 3 hrs switching cycle) is reached.