Global - English

Philips MasterColor CDM-TC T4

Simply irresistable. Superior light quality from start to finish

Products

Product family information

Description

MasteColor CDM lamp gives a unique combination of unbeatable light quality and consistent performance over lifetime while keeping running costs low. The Philips MasterColor Tubular Single-Ended T4 lamp is a compact, energy efficient, ceramic metal halide lamp that provides crisp, sparkling light.

Benefits

  • Energy-efficient alternative to incandescent/halogen.

  • Improved lumen maintenance over standard metal halide.

Features

  • 90 CRI (color rendering index)

  • High lamp efficacy (up to 104LPW)

Applications

  • Ideal for retail display lighting, and accent lighting.

Warning & Safety

  • R "WARNING: These lamps can cause serious skin burn and eye inflammation from short wave ultraviolet radiation if outer envelope of the lamp is broken or punctured. Do not use where people will remain for more than a few minutes unless adequate shielding or other safety precautions are used. Certain lamps that will automatically extinguish when the outer envelope is broken or punctured are commercially available." This lamp complies with FDA radiation performance standard 21 CFR subchapter J. (USA:21 CFR 1040.30 Canada: SOR/DORS/80-381)

Downloads