Global - English

Philips MASTER PL-S 4 Pin

The original!

Products

Product Compare
7.2
400
3000
-
2G7

Product family information

Description

MASTER PL-S is an efficient low-wattage compact fluorescent lamp, typically used for decorative and orientation purposes. The original Philips-invented bridge technology guarantees optimum performance in the application, enabling more light and higher efficacy than the bended technology. The 4-pin version is designed for operation on electronic gear and is provided with a plug-in/pull-out lamp base.

Benefits

  • Optimal light performance for short or long operation per switch-on

  • Multiple light color choice

Features

  • 4-pin base

  • Fluorescent tri-phosphor technology

Applications

  • Designed for use in hotels, restaurants, theatres and homes
  • Suitable for use in signs, corridors, security and orientation lighting

Warning & Safety

  • Lamp light technical and electrical characteristics are influenced by operating conditions, i.e. lamp ambient temperature and operating position as well as applied HF control gear

  • Shorter lamp life when often switching and not well pre-heated electrodes

Downloads