Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
MASTER PL-L XTRA POLAR 24W/830/4P 1CT/25927907683015 | 24.3 | 1,800 | 3000 | - | 2G11 |
Product family information
Description
MASTER PL-L Xtra Polar is a medium to high-wattage linear compact fluorescent lamp, typically used for lower-temperature applications such as outdoor lighting and cold storage. MASTER PL-L Xtra Polar lamps furthermore provide significantly lower operating costs thanks to their lifetime, which is more than double that of a standard MASTER PL-L lamp, and their very low early failure rate. The original Philips-invented bridge technology guarantees optimum performance in the application, enabling more light and higher efficacy than the bended technology. It is designed for operation on electromagnetic as well as HF electronic gear and is provided with a plug-in/pull-out lamp base.
Benefits
Less hassle and lower maintenance costs and facilitating the change from spot to group replacement
Optimal light performance for short or long operation per switch-on for lower temperature applications
Features
4-pin base
Fluorescent tri-phosphor technology
Applications
Warning & Safety
Lamp light technical and electrical characteristics are influenced by operating conditions, i.e. lamp ambient temperature and operating position as well as applied control gear
Shorter lamp life when often switching and not well pre-heated electrodes