Global - English

PILA PILA downlight, 12 W, 900 lm, 3000 K, Matte

PILA G2 DL052 SF SQ LED 900 30K 12W 6"

Product Description

Metal, White, Power supply unit, 900 lm, 12 W, 75 lm/W, 3000 K, (0.440, 0.403) <6, Wide beam, Matte, Polypropylene, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Cable 0.2 m without plug, Connection unit 2-pole

Order code: 929004079602
Full order code: 872790097385300

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Warranty period
    1 years

Downloads