PILA PILA downlight, 12 W, 900 lm, 4000 K, Matte
PILA G2 DL052 SF RD LED 900 40K 12W 6"
Product Description
Metal, White, Power supply unit, 900 lm, 12 W, 75 lm/W, 4000 K, (0.380, 0.380) <6, Wide beam, Matte, Polypropylene, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Cable 0.2 m without plug, Connection unit 2-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Warranty period 1 years