Global - English

PILA PILA downlight, 24 W, 2000 lm, 3000 K, Matte

PILA G2 DL052 R SQ LED 2000 30K 24W 11"

Product Description

Metal, White, Power supply unit, 2000 lm, 24 W, 83 lm/W, 3000 K, (0.440, 0.403) <6, Wide beam, Matte, Polypropylene, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Cable 0.2 m without plug, Connection unit 2-pole

Order code: 929004077802
Full order code: 872790097361700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Warranty period
    1 years

Downloads