PILA PILA downlight, 18 W, 1300 lm, 3000 K, Matte
PILA G2 DL052 R SQ LED 1300 30K 18W 8"
Product Description
Metal, White, Power supply unit, 1300 lm, 18 W, 72 lm/W, 3000 K, (0.440, 0.403) <6, Wide beam, Matte, Polypropylene, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Cable 0.2 m without plug, Connection unit 2-pole
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Warranty period 1 years