Global - English

PILA PILA downlight, 6.2 W, 550 lm, 6500 K, Clear

PILA SL042 RD SPOT 6.2W 65K WH

Product Description

Plastic, White, Power supply unit, 550 lm, 6.2 W, 88 lm/W, 6500 K, ((, 0.312, 0.328)) 6SDCM, Narrow beam, Clear, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class II, Cable without plug 2-pole, Flying leads/wires

Order code: 929002655602
Full order code: 872790097527700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Warranty period
    1 years

Downloads