Philips FlowBase G2

Lighting up tunnels for optimum safety

Products

Product family information

Description

A lighting design that ensures safety and good visibility is a key element in the success of any tunnel project. Philips FlowBase G2 combines compact design, reliability, and affordability in one complete package to bring the perfect lighting solution for any tunnel application.

Benefits

  • High lumen efficacy for energy saving

  • Robust quality and reliability

Features

  • Upto 32Klm light output

  • Typical 140lm/W

Applications

  • 2-lane tunnels: 12-14m width, symmetrical or staggered installation, with up to 60-100km/hr speed
  • 2- to 3-lane tunnels: 14-15m width, symmetrical installation, with up to 60-100km/hr speed
  • 2-lane tunnels: 9-10m width, staggered installation, with up to 60-100km/hr speed

Specifications

  • Material
    Housing: die-cast aluminiumOptic cover: polycarbonate
  • Ingress protection
    3030 LED
  • Light Source
    Bracket, tilting angle +/- 60D
  • Luminous flux
    up to 32000lm
  • Material
    4000K3000K
  • Luminaire efficacy
    4000K: 140lm/W
  • Color Rendering index - CRI
    70
  • Power
    up to 240W
  • Mains Voltage
    220-240V, 50/60Hz
  • Control system input
    1-10V
  • Correlated color temperature - CCT
    1-10VStep dimming
  • Certification
    -40 to +55C Ta
  • Ingress protection
    IP66
  • Certification
    IECEE CB, CE, CQC

Downloads