Philips Fortimo LED SLM Gen 8 - Ultra High Efficiency
A true 200lm/W chip-on-board that makes sense!
Products
| Product | Compare | |||||
|---|---|---|---|---|---|---|
Fortimo SLM C 930 1309 L15 2024 G8 UHE929003872780 | 2,035 | 3000 | 194 | 90 | ||
Fortimo SLM C 935 1309 L15 2024 G8 UHE929003872880 | 2,100 | 3500 | 201 | 90 | ||
Fortimo SLM C 940 1309 L15 2024 G8 UHE929003872980 | 2,120 | 4000 | 202 | 90 | ||
Fortimo SLM C 930 PW 1309 L15 2024 G8UHE929003873080 | 2,025 | 3000 | 193 | 90 | ||
Fortimo SLM C 935 PW 1309 L15 2024 G8UHE929003873180 | 2,045 | 3500 | 195 | 90 | ||
Fortimo SLM C 940 PW 1309 L15 2024 G8UHE929003873280 | 2,065 | 4000 | 197 | 90 | ||
Fortimo SLM C 930 1319 L23 2828 G8 UHE929003873380 | 4,070 | 3000 | 194 | 90 | ||
Fortimo SLM C 935 1319 L23 2828 G8 UHE929003873480 | 4,200 | 3500 | 201 | 90 |
Product family information
Description
To further build on the success of Fortimo SLM G7 HE and HE+ which is well recognised by the market, PHILIPS Fortimo SLM G8 UHE offers first-of-its-kind 200 lm/W at 2,000 lm from LES 15 mm and 4,000 lm from LES 23 mm, at tc temperature of 50 °C, providing a solution which meets the actual application requirements without compromising on reliability, quality of light and efficiency.
Benefits
Improved and higher efficiency with 200 lm/W in real application conditions
Consistent focus on enhanced Efficiency, Quality of Light and Reliability
Features
Further Optimised Phosphor Recipe based on HE+ technology
Specially engineered chip for optimal quantum efficiency at low driving current
Applications
Warning & Safety
Read data sheet and Design-in Guide for more information