Philips Fortimo SLM C 940 1309 L15 2024 G8 UHE

Product Description

Philips Fortimo SLM C 940 1309 L15 2024 G8 UHE

Order code: 929003872980
Full order code: 872016932519700

Specifications

  • Luminous Flux
    2,120 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    4000 K
  • Luminous efficacy (rated) (nom.)
    202 lm/W
  • Colour rendering index (CRI)
    90
  • CoB LES (mm)
    15 mm

Downloads