Philips Fortimo SLM C 935 1211 L22 2828 G8N

Product Description

Philips Fortimo SLM C 935 1211 L22 2828 G8N

Order code: 929004820301
Full order code: 872110308318000

Specifications

  • Luminous Flux
    4,950 lm
  • Colour consistency initial
    3
  • Correlated Colour Temperature (Nom)
    3500 K
  • Luminous efficacy (rated) (nom.)
    145 lm/W
  • Colour rendering index (CRI)
    90
  • CoB LES (mm)
    22 mm

Downloads

Leaflets

Product Data Sheet
Datasheet Fortimo-SLM-C-9xx-1211-L22-2828-G8N-2025-03-13 pdf 2.7 MB
Energy Efficiency Label
Energy Efficiency Label 929004820301 pdf 67.8 kB
Product information sheet
Product Information Sheet pdf 191.6 kB

Visuals

Product-Photographs-929004820301_EU
Multiple assets
CAD Drawings
CAD files - Fortimo SLM G8N Standard zip 3.0 MB

Other

Environmental product declaration
EU Declaration of conformity (DOC) 2025A0018 pdf 430.1 kB
Certificate
Certificate DK-149987-M2-UL pdf 558.9 kB
Certificate
Certificate ENEC-04756-M2 pdf 634.8 kB
Certificate
Certificate FORT-2024-0002 pdf 304.4 kB
Certificate
Certificate ENEC-04791-P1-PLUS pdf 670.8 kB