Philips Fortimo SLM C 835 1204 L09 1313 G8N

Product Description

Philips Fortimo SLM C 835 1204 L09 1313 G8N

Order code: 929003959101
Full order code: 872110308015800

Specifications

  • Luminous Flux
    2,015 lm
  • Colour consistency initial
    3
  • Correlated Colour Temperature (Nom)
    3500 K
  • Luminous efficacy (rated) (nom.)
    163 lm/W
  • Colour rendering index (CRI)
    80
  • CoB LES (mm)
    9 mm

Downloads

Leaflets

Product Data Sheet
Datasheet Fortimo-SLM-C-8xx-1204-L09-1313-G8N-2025-03-13 pdf 1.6 MB
Energy Efficiency Label
Energy Efficiency Label 929003959101 pdf 68.9 kB
Product information sheet
Product Information Sheet pdf 190.4 kB

Visuals

Product-Photographs-929003959101_EU
Multiple assets
CAD Drawings
CAD files - Fortimo SLM G8N Standard zip 3.0 MB

Other

Environmental product declaration
EU Declaration of conformity (DOC) 2025A0018 pdf 430.1 kB
Certificate
Certificate ENEC-04756-M2 pdf 634.8 kB
Certificate
Certificate FORT-2024-0002 pdf 304.4 kB
Certificate
Certificate DK-149987-M2-UL pdf 558.9 kB
Certificate
Certificate ENEC-04791-P1-PLUS pdf 670.8 kB