Philips Fortimo SLM C 930 1211 L19 2828 G8

Product Description

Philips Fortimo SLM C 930 1211 L19 2828 G8

Order code: 929003950801
Full order code: 872110307762200

Specifications

  • Luminous Flux
    5,620 lm
  • Colour consistency initial
    3
  • Correlated Colour Temperature (Nom)
    3000 K
  • Luminous efficacy (rated) (nom.)
    134 lm/W
  • Colour rendering index (CRI)
    90
  • CoB LES (mm)
    19 mm

Downloads

Leaflets

Product Data Sheet
Datasheet Fortimo-SLM-C-9xx-1211-L19-2828-G8-2025-03-13 pdf 2.4 MB
Energy Efficiency Label
Energy Efficiency Label 929003950801 pdf 67.4 kB
Product information sheet
Product Information Sheet pdf 189.5 kB

Visuals

Product-Photographs-929003950801_EU
Multiple assets
CAD Drawings
CAD files - Fortimo SLM G8N Standard zip 3.0 MB

Other

Environmental product declaration
EU Declaration of conformity (DOC) 2025A0018 pdf 430.1 kB
Certificate
Certificate DK-149987-M2-UL pdf 558.9 kB
Certificate
Certificate ENEC-04791-P1-PLUS pdf 670.8 kB
Certificate
Certificate FORT-2024-0002 pdf 304.4 kB
Certificate
Certificate ENEC-04756-M2 pdf 634.8 kB