Philips Fortimo SLM C 835 1208 L15 2024 G8
Popular downloads
Product Description
Philips Fortimo SLM C 835 1208 L15 2024 G8
Specifications
- Luminous Flux 4,285 lm
- Colour consistency initial 3
- Correlated Colour Temperature (Nom) 3500 K
- Luminous efficacy (rated) (nom.) 165 lm/W
- Colour rendering index (CRI) 80
- CoB LES (mm) 15 mm