Philips Fortimo SLM gen 8 - High Efficiency

Best combination of quality of light and efficacy

Products

Luminous flux (lm)
1,030
CCT (K)
2700
Efficacy (lm/W)
149
Colour rendering
90
Luminous flux (lm)
1,075
CCT (K)
3000
Efficacy (lm/W)
156
Colour rendering
90
Luminous flux (lm)
1,685
CCT (K)
2700
Efficacy (lm/W)
162
Colour rendering
80
Luminous flux (lm)
1,740
CCT (K)
3000
Efficacy (lm/W)
167
Colour rendering
80
Luminous flux (lm)
1,790
CCT (K)
4000
Efficacy (lm/W)
172
Colour rendering
80
Luminous flux (lm)
1,575
CCT (K)
2700
Efficacy (lm/W)
151
Colour rendering
90
Luminous flux (lm)
1,660
CCT (K)
3000
Efficacy (lm/W)
160
Colour rendering
90
Luminous flux (lm)
1,645
CCT (K)
3000
Efficacy (lm/W)
158
Colour rendering
90

Product family information

Description

Philips continues to develop its tried and trusted high efficiency COB range of products (since 2020) by introducing the third generation – Fortimo SLM G8(N) HE available in both CRI 80 and CRI 90 variants. Fortimo SLM G8(N) HE will help unlock the extraordinary potential of light, facilitating innovation and inspiring the next generation of luminaire design with optimised efficiency reaching up to 180 lm/W, increased product robustness and enhanced quality of light.

Benefits

  • Improved efficiency and performance compared to previous generation G7 HE+​

  • Improved anti-corrosion performance compared

Features

  • Based on NBP technology enabling up to 180lm/W

  • CRI 80 and CRI 90 with high quality of light and 2SDCM

Applications

  • Retail
  • Hospitality
  • Residential
  • Office

Downloads

Leaflets

Brochure
Fortimo SLM Design-In Guide 22-09-2025 pdf 14.1 MB

Visuals

Family-Photographs-Fortimo SLM gen 8 - High Efficiency
Multiple assets