Philips Fortimo LED square

High-quality LED modules with outstanding performance

Products

Luminous flux (lm)
1,250
CCT (K)
Selectable
Efficacy (lm/W)
166
Colour rendering
80
Luminous flux (lm)
2,500
CCT (K)
Selectable
Efficacy (lm/W)
166
Colour rendering
80
Luminous flux (lm)
1,266
CCT (K)
4000
Efficacy (lm/W)
200
Colour rendering
80
Luminous flux (lm)
1,250
CCT (K)
4000
Efficacy (lm/W)
188
Colour rendering
90
Luminous flux (lm)
2,394
CCT (K)
3000
Efficacy (lm/W)
189
Colour rendering
80
Luminous flux (lm)
2,532
CCT (K)
4000
Efficacy (lm/W)
200
Colour rendering
80
Luminous flux (lm)
2,440
CCT (K)
6500
Efficacy (lm/W)
193
Colour rendering
80
Luminous flux (lm)
2,276
CCT (K)
3000
Efficacy (lm/W)
172
Colour rendering
90

Product family information

Description

The Fortimo LED square systems deliver high-quality homogeneous light with high efficiency. Fortimo LED square systems are ideal for office applications where the luminaires require a very homogeneous exit surface window. Typical applications are recessed, surface-mounted and suspended office luminaires.

Benefits

  • E-shaped modules for homogeneous lighting

  • Full range of modules meeting all end-user requirements

Features

  • Available in two lumen output versions: 1,250 lm, 2,500 lm

  • FlexTune tunable white technology in both versions

Applications

  • Office
  • Retail
  • Industry

Downloads