Country
ESIT AI
MyLighting login
Products
Products
LED Modules
See all
Linear modules
Outdoor modules
Point source modules
Constant voltage modules
See all
LED Drivers
See all
Linear drivers
Outdoor drivers
Point source drivers
Constant voltage drivers
Surge Protection Devices
See all
MasterConnect System
See all
MasterConnect sensors
MasterConnect control devices
MasterConnect drivers
Smart accessories
See all
Emergency Lighting
See all
TrustSight batteries
TrustSight converters
See all
Human-centric lighting
See all
VitaUp UVB
BioUp
See all
Retail display lighting
See all
Retail display lighting modules
Retail display lighting accessories
Power drivers
See all
Applications
Connected Lighting
Connected Lighting
MasterConnect
Connected Lighting
Human-Centric Lighting
Human-Centric Lighting
VitaUp
BioUp
Human-Centric Lighting
Spectral Engineering
Spectral Engineering
Indoor Premium light recipes
Indoor Food light recipes
Outdoor light recipes
Spectral Engineering
Tools
Tools
Tools
Easy Design-in Tool
MyLighting
MultiOne Configurator
Sample Shop
Tools
About us
About us
About us
Quality
Sustainability
About us
Contact
Contact
Where to buy
Overview
Specifications
Downloads
Home
Products
LED Modules
Linear modules
Fortimo LED square
Fortimo LED Square-S CED HV3
Back to family
Fortimo LED square
Philips Fortimo LED Square-S CED HV3
Popular downloads
Product-Photographs-929002924406_EU
ZIP
View all downloads
Product Description
Philips Fortimo LED Square-S CED HV3
Order code:
929002924406
Full order code:
871951438219000
Specifications
Expand all
General Information
Nominal lifetime
72,000 h
Lighting Technology
LED
Light Technical
Luminous Flux
1,250 lm
Life to 70% lumen maintenance
72,000 h
Colour consistency initial
3
Correlated Colour Temperature (Nom)
Selectable
Luminous efficacy (rated) (nom.)
166 lm/W
Colour rendering index (CRI)
80
Temperature
T-case lifetime (nom.)
65 °C
T-Case maximum (nom.)
80 °C
Mechanical and Housing
Overall length
260 mm
Overall width
247.7 mm
Overall height
5.5 mm
Dimensions (height x width x depth)
6 x 248 x 260 mm
Ingress protection code
IP20 [Finger-protected]
Net Weight (Piece)
0.081 kg
Approval and Application
Approval marks
CB certificate
CE marking
ENEC certificate
Product Data
Order product name
Fortimo LED Square-S CED HV3
Full product name
Fortimo LED Square-S CED HV3
Full EOC
871951438219000
Order code
929002924406
Material no. (12 NC)
929002924406
Numerator – quantity per pack
1
EAN/UPC — Product/Case
8719514382190
Numerator – packs per outer box
20
EAN/UPC - Case
8719514382206
Downloads
Visuals
Product-Photographs-929002924406_EU
Multiple assets - Visuals
Download