Philips Fortimo SLM C 840 1205 L15 1919 G8N

Product Description

Philips Fortimo SLM C 840 1205 L15 1919 G8N

Order code: 929003961101
Full order code: 872110308075200

Specifications

  • Luminous Flux
    2,645 lm
  • Colour consistency initial
    3
  • Correlated Colour Temperature (Nom)
    4000 K
  • Luminous efficacy (rated) (nom.)
    171 lm/W
  • Colour rendering index (CRI)
    80

Downloads