Philips Fortimo SLM C 830 PW 1211 L19 2828 G8

Product Description

Philips Fortimo SLM C 830 PW 1211 L19 2828 G8

Order code: 929003950601
Full order code: 872110307756100

Specifications

  • Luminous Flux
    6,550 lm
  • Colour consistency initial
    3
  • Correlated Colour Temperature (Nom)
    3000 K
  • Luminous efficacy (rated) (nom.)
    156 lm/W
  • Colour rendering index (CRI)
    80
  • CoB LES (mm)
    19 mm

Downloads