Philips Fortimo SLM C 930 1208 L15 2024 G8

Product Description

Philips Fortimo SLM C 930 1208 L15 2024 G8

Order code: 929003948701
Full order code: 872110307699100

Specifications

  • Luminous Flux
    3,555 lm
  • Colour consistency initial
    3
  • Correlated Colour Temperature (Nom)
    3000 K
  • Luminous efficacy (rated) (nom.)
    137 lm/W
  • Colour rendering index (CRI)
    90

Downloads