Philips Fortimo SLM C 830 1203 L09 1619 G8
Product Description
Philips Fortimo SLM C 830 1203 L09 1619 G8
Specifications
- Luminous Flux 1,645 lm
- Colour consistency initial 3
- Correlated Colour Temperature (Nom) 3000 K
- Luminous efficacy (rated) (nom.) 159 lm/W
- Colour rendering index (CRI) 80
- CoB LES (mm) 9 mm