Products
LED 4W E14 6500K 230V R50 AU
929001857519
LED 7W E27 6500K 230V R63 AU
929001857819
LED 10W E27 2700K 230V R80 AU
929001857919
LED 10W E27 2700K 230V R80 2pk AU
929001857979
LED 10W E27 6500K 230V R80 AU
929001858119
LED 10W E27 6500K 230V R80 2pk AU
929001858149
LEDspots 1.8W R39 827 E14
929001890991
CoreProLEDspot ND2.8-40W R50 E14 827 36D
929001891102
Product family information
Description
CorePro LEDspots Reflectors are a perfect fit for spot lighting and deliver warm halogen-like light. They are compatible with most existing fixtures with a GU10 or E27 base and are designed as a retrofit replacement for halogen or incandescent spots. CorePro LEDspots Reflectors deliver significant energy savings and minimize maintenance cost.
Benefits
Warm white light
Up to 80% energy saving compared with halogen lamps
Features
Easy retrofit
Lifetime of 15,000 hours