Pakistan - English

Philips LEDspot, R63, 70 W, E27, 6500 K, 720 lm, 15000 hour(s), Plastic

LED 7W E27 6500K 230V R63 AU

Product Description

LEDspot, R63, 70 W, E27, 6500 K, 720 lm, 15000 hour(s), Plastic, 102 lm/W, RG0

Order code: 929001857819
Full order code: 871869959367400

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDspot

Downloads

Family

Product