Pakistan - English

Philips LEDspot, R50, 50 W, E14, 6500 K, 400 lm, 15000 hour(s), Plastic

LED 4W E14 6500K 230V R50 AU

Product Description

LEDspot, R50, 50 W, E14, 6500 K, 400 lm, 15000 hour(s), Plastic, 100 lm/W, RG0

Order code: 929001857519
Full order code: 871869959357500

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDspot

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001857519 en_AA pdf 828.8 kB

Visuals

Product-Photographs-929001857519_EU
Multiple assets
Product-Diagrams-929001857519_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LED 4W E14 6500K 230V R50 AU ies 666 B

Other

Environmental product declaration
EPD-Philips-CorePro-LEDspot-Reflectors-COMF-7178612-COMF-7178612-Ref-929001857919 pdf 685.9 kB