Pakistan - English

Philips CorePro, LEDspot, R50, 40 W, E14, 2700 K, 210 lm, CRI 80, 15000 hour(s), Glass

CoreProLEDspot ND2.8-40W R50 E14 827 36D

Product Description

CorePro, LEDspot, R50, 40 W, E14, 2700 K, 210 lm, CRI 80, 15000 hour(s), Glass, 75.00 lm/W, EEL F, PF 0.5, Beam angle 36 degree(s), IP20, SVM 0.4, PstLM 1

Order code: 929001891102
Full order code: 871869681175700

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Narrow Cone
  • Warranty period
    2 years

Downloads

Family

Product