Pakistan - English

Philips LEDspot, R80, 80 W, E27, 6500 K, 950 lm, 15000 hour(s), Plastic

LED 10W E27 6500K 230V R80 AU

Product Description

LEDspot, R80, 80 W, E27, 6500 K, 950 lm, 15000 hour(s), Plastic, 95 lm/W, RG0

Order code: 929001858119
Full order code: 871869959375900

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDspot

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001858119 en_AA pdf 824.5 kB

Visuals

Product-Photographs-929001858119_EU
Multiple assets
Product-Diagrams-929001858119_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LED 10W E27 6500K 230V R80 AU ies 707 B

Other

Environmental product declaration
EPD-Philips-CorePro-LEDspot-Reflectors-COMF-7178612-COMF-7178612-Ref-929001857919 pdf 685.9 kB