Pakistan - English

Philips LEDspot, R80, 80 W, E27, 6500 K, 950 lm, 15000 hour(s), Plastic

LED 10W E27 6500K 230V R80 2pk AU

Product Description

LEDspot, R80, 80 W, E27, 6500 K, 950 lm, 15000 hour(s), Plastic, 95 lm/W, RG0

Order code: 929001858149
Full order code: 872016919041200

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDspot

Downloads

Family

Product