Pakistan - English

Philips LEDspot, R80, 80 W, E27, 2700 K, 880 lm, 15000 hour(s), Plastic

LED 10W E27 2700K 230V R80 AU

Product Description

LEDspot, R80, 80 W, E27, 2700 K, 880 lm, 15000 hour(s), Plastic, 88 lm/W, RG0

Order code: 929001857919
Full order code: 871869976727300

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDspot

Downloads

Family

Product