Pakistan - English

Philips LEDspot, R39, 30 W, E14, 2700 K, 190 lm, 15000 hour(s), Glass

LEDspots 1.8W R39 827 E14

Product Description

LEDspot, R39, 30 W, E14, 2700 K, 190 lm, 15000 hour(s), Glass, 105 lm/W, RG1

Order code: 929001890991
Full order code: 871869967533200

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDspot

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001890991 en_AA pdf 659.7 kB

Visuals

Product-Photographs-929001890991_EU
Multiple assets
Product-Diagrams-929001890991_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LEDspots 1.8W R39 827 E14 ies 19.6 kB

Other

Environmental product declaration
EPD-Philips-Spots-others-R-lamp-Silver-Spots-others-R-lamp-Silver-Ref-929001891455 pdf 694.2 kB