Middle East - English

FAQs

What product families are available in the Philips recessed LED lighting range?

The recessed LED lighting range on this page spans a broad portfolio, from specification-grade families such as Philips PowerBalance gen2 and Philips TrueLine, recessed to application-specific families like GreenPerform Classroom and PowerBalance recessed HC, alongside cost-efficient options such as CoreLine Panel gen6 and the Essential and SmartBright series. Each family addresses distinct installation requirements — format, lumen package, and control capability.

What efficacy and wattage ranges do these recessed luminaires cover?

Across the families on this page, efficacy reaches up to 179 lm/W, with wattage spanning from 12.2 W to 41.5 W. giving specifiers and installers the flexibility to match lumen output to the task illuminance target for each space, validated through DIALux or Relux calculations against EN 12464-1 Table 5.3 illuminance requirements.

What CCT and CRI options are available across the recessed range?

CCT options span 2,700 K to 6,500 K, enabling selection from warm-white hospitality tones through to cool-daylight settings suited to task-intensive environments. CRI reaches up to 90 across the families, supporting demanding visual-comfort applications where accurate colour rendering is a specification requirement. Refer to individual family datasheets for the specific CCT and CRI combinations available per product.

Do these recessed luminaires meet UGR requirements for office and workplace lighting?

The range includes families with UGR values as low as 16, which satisfies the UGR ≤ 19 threshold specified in EN 12464-1 Table 5.3 for tasks involving VDU and computer work. However, achieving UGR compliance is architectural and installation-driven — ceiling void availability, luminaire layout, and room geometry all influence the final UGR result, and photometric verification via DIALux or Relux is required for each project.

What IP and IK ratings are available, and which variants suit demanding environments?

IP ratings available across the range include IP20, IP40, IP44, IP54, and IP65, accommodating environments from standard dry offices through to areas requiring resistance to dust and moisture. reflecting mechanical impact resilience across variants. Families such as GreenPerform ultra efficient panel RC199B and GreenPerform Panel Ultra Efficient RC200B extend the portfolio into more demanding installation contexts.

Do these recessed luminaires support DALI dimming and connected lighting integration?

DALI dimming is supported across the range, with DALI-2 and D4i variants available for installations requiring multi-master addressing or sensor-on-driver capability. Interact-Ready luminaires with WIA, SIA, WEIA, or SEIA drivers provide a wireless path to connected lighting via the Interact platform — without DALI bus wiring. Many CoreLine and Ledinaire families also incorporate integrated movement and light sensors for cost-effective local control.

What is the PowerBalance recessed HC, and which applications is it intended for?

PowerBalance recessed HC is a healthcare-application variant, engineered for healthcare environments — consult the product datasheet for confirmed features including glare control, hygiene compliance, and dimming capability. The HC designation stands for HealthCare, not high-output or high-lumen. For healthcare lighting design, specifiers should consult the Philips PowerBalance recessed HC family datasheet for full compliance and photometric data.

What rated lifetime can specifiers expect from these recessed LED luminaires?

significantly reducing maintenance frequency compared with conventional light sources. These lifetime figures are expressed under standard operating conditions as defined per each product's datasheet. Warranty is 5 years across the range — though warranty terms can differ by country or market, and the applicable conditions should be confirmed with the local Signify representative or authorised partner.

How can I download photometric files, datasheets, and BIM objects for specification?

Datasheets, IES/LDT photometric files, and BIM/Revit objects are available for download from each family's product page on signify.com. For families with Online Product Configurator (OPC) support, project-specific photometric files and datasheets can be generated directly from configured codes. To source installation drawings, accessory compatibility details, or a full bill of materials for a project, contact Signify or an authorised partner for specification support.

Where can I find country-specific regulations and compliance requirements for these products?

This is Signify's global product page. Country-specific regulations — such as the EU EcoDesign Directive, EN 60598 Part 1 general safety requirements, and the EU Single Lighting Regulation 2019/2020 — vary by market and are not fully covered here. For regulatory and compliance information applicable to your installation, visit the Signify website for your country via the country selector, where the corresponding category page lists locally compliant variants and the applicable standards.