Philips CorePro LED capsule LV
CorePro LEDcapsule LV - For task lighting and decorative applications
Products
CorePro LEDcapsuleLV 1.8-20W GY6.35 827
929002389702
CorePro LEDcapsuleLV 1.8-20W GY6.35 830
929002389802
CorePro LEDcapsuleLV 4.2-40W GY6.35 827D
929003609002
LED 40W GY6.35 WW 12V D SRT6
929003609058
CorePro LEDcapsuleLV 1-10W G4 827micro
929003778902
LED 10W G4 WW 12V ND micro SRT6
929003778958
CorePro LEDcapsuleLV 1.7-20W G4micro 827
929003779002
LED 20W G4 WW 12V ND micro SRT6
929003779058
Product family information
Description
The CorePro LEDcapsule is a true alternative to the halogen capsule. It is particularly suitable for task lighting and decorative applications in homes, shops, hotels and restaurants. Compatible with existing fixtures with G4 holders and designed for retrofit replacement of halogen capsules, CorePro LEDcapsule delivers huge energy savings and minimizes maintenance costs without any compromise on light quality.
Benefits
Up to 88% energy saving compared with halogen lamps
Broad compatibility with transformers
Features
Easy retrofit
Lifetime of 15,000 hours