Pakistan - English

Philips LEDspot, Capsule, 20 W, G4, 2700 K, 200 lm, CRI 80, 15000 hour(s), Clear Plastic

LED 20W G4 WW 12V ND micro SRT6

Product Description

LEDspot, Capsule, 20 W, G4, 2700 K, 200 lm, CRI 80, 15000 hour(s), Clear Plastic, 117 lm/W, EEL F, PF 0.5, RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003779058
Full order code: 872016930049100

Specifications

  • Cap-Base
    G4
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Sphere

Downloads

Family

Product