Pakistan - English

Philips CorePro, LEDspot, Capsule, 40 W, GY6.35, 2700 K, 470 lm, CRI 80, 15000 hour(s), Plastic

CorePro LEDcapsuleLV 4.2-40W GY6.35 827D

Product Description

CorePro, LEDspot, Capsule, 40 W, GY6.35, 2700 K, 470 lm, CRI 80, 15000 hour(s), Plastic, 111 lm/W, EEL F, PF 0.9, Beam angle 300 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003609002
Full order code: 872016917102200

Specifications

  • Cap-Base
    GY6.35
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product