Pakistan - English

Philips CorePro, LEDspot, Capsule, 20 W, G4, 2700 K, 200 lm, CRI 80, 15000 hour(s), Clear Plastic

CorePro LEDcapsuleLV 1.7-20W G4micro 827

Product Description

CorePro, LEDspot, Capsule, 20 W, G4, 2700 K, 200 lm, CRI 80, 15000 hour(s), Clear Plastic, 117 lm/W, EEL F, PF 0.5, Beam angle 300 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003779002
Full order code: 872016930047700

Specifications

  • Cap-Base
    G4
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003779002 pdf 67.0 kB
Product leaflet
Localized commercial leaflet 929003779002 en_AA pdf 730.4 kB

Visuals

Product-Photographs-929003779002_EU
Multiple assets
Product-Diagrams-929003779002_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDcapsuleLV 1.7-20W G4micro 827 IES 6.7 kB

Other

Environmental product declaration
EPD-Philips-TForce-Core-LED-Road-COMF-8852552-Ref-929003731002 pdf 675.0 kB