Pakistan - English

Philips CorePro, LEDspot, Capsule, 20 W, GY6.35, 2700 K, 205 lm, CRI 80, 15000 hour(s), Plastic

CorePro LEDcapsuleLV 1.8-20W GY6.35 827

Product Description

CorePro, LEDspot, Capsule, 20 W, GY6.35, 2700 K, 205 lm, CRI 80, 15000 hour(s), Plastic, 113 lm/W, EEL F, PF 0.6, Beam angle 300 degree(s), RG1, IP20, SVM 1, PstLM 0.4

Order code: 929002389702
Full order code: 871869976779200

Specifications

  • Cap-Base
    GY6.35
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002389702 pdf 67.2 kB
Product leaflet
Localized commercial leaflet 929002389702 en_AA pdf 741.5 kB

Visuals

Product-Photographs-929002389702_EU
Multiple assets
Product-Diagrams-929002389702_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDcapsuleLV 1.8-20W GY6.35 827 IES 8.7 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDcapsule-LV-small-COMF-3270-Ref-929002389702 pdf 694.4 kB