Pakistan - English

Philips CorePro, LEDspot, Capsule, 20 W, GY6.35, 3000 K, 215 lm, CRI 80, 15000 hour(s)

CorePro LEDcapsuleLV 1.8-20W GY6.35 830

Product Description

CorePro, LEDspot, Capsule, 20 W, GY6.35, 3000 K, 215 lm, CRI 80, 15000 hour(s), 119.00 lm/W, EEL E, PF 0.6, RG1, IP20, SVM 1, PstLM 0.4

Order code: 929002389802
Full order code: 871869976783900

Specifications

  • Cap-Base
    GY6.35
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Sphere

Downloads

Family

Product