Pakistan - English

Philips LEDspot, Capsule, 10 W, G4, 2700 K, 100 lm, CRI 80, 15000 hour(s), Clear Plastic

LED 10W G4 WW 12V ND micro SRT6

Product Description

LEDspot, Capsule, 10 W, G4, 2700 K, 100 lm, CRI 80, 15000 hour(s), Clear Plastic, 100 lm/W, EEL F, PF 0.5, RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003778958
Full order code: 872016930045300

Specifications

  • Cap-Base
    G4
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Sphere

Downloads

Family

Product