Pakistan - English

Philips LEDspot, Capsule, 40 W, GY6.35, 2700 K, 470 lm, CRI 80, 15000 hour(s), Plastic

LED 40W GY6.35 WW 12V D SRT6

Product Description

LEDspot, Capsule, 40 W, GY6.35, 2700 K, 470 lm, CRI 80, 15000 hour(s), Plastic, 111 lm/W, EEL F, PF 0.9, RG0, IP20, SVM 1, PstLM 0.4

Order code: 929003609058
Full order code: 872016917104600

Specifications

  • Cap-Base
    GY6.35
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDspot
  • Flux measurement reference
    Sphere

Downloads

Family

Product