Transform large, underlit areas into inspiring spaces with the NatureConnect large island which turns even the darkest areas into vibrant, engaging spaces. Bringing daylight in, it creates an atmosphere that enhances productivity.
Benefits
Enhance wellbeing: Supports the body’s natural day-night rhythm to stay active during the day and rest well at night
Boost performance: Makes people feel more energetic and stimulates interaction and collaboration
Create inspiring environment: Enhances your company identity by creating a vibrant, joyful and immersive atmosphere
Features
Tunable scenes to provide melanopic light doses at the right time of the day
The intuitive user interface allows the user to choose from different Day Rhythm or Light Scenes
A dual 0-10 V input to allow control of brightness (for daylight regulation), set the scene, or turn the system off
Natural balance of horizontal and vertical illumination changing during the day