Philips Linear isolated fixed output window
drivers are suitable for professional and general lighting applications. These drivers offer high efficiency, good quality of light and a long lifetime.
Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
Xitanium 36W 0.12-0.4A 115V 1-10V 230V929000953606 | 36 | 115 | 400 | LEDSet/Resistor | 1-10 V | ||
Xitanium 75W 0.12-0.4A 220V 1-10V 230V929000953706 | 75 | 220 | 400 | LEDSet/Resistor | 1-10 V | ||
Xitanium 18W 0.1-0.5A 54V S 230V929001487906 | 18 | 54 | 500 | SimpleSet/NFC | Fixed | ||
Xitanium 18W 0.2-0.35A 51V DS 230V929003412080 | 17.9 | 51 | 350 | DipSwitch | Fixed | ||
Xitanium 41W 0.5-0.8A 51V DS 230V929003412180 | 40.8 | 51 | 800 | DipSwitch | Fixed | ||
Xitanium 61W 0.9-1.2A 51V DS 230V929003412280 | 61.2 | 51 | 1200 | DipSwitch | Fixed | ||
Xitanium 36W 0.3-1.0A 54V 230V G2929003871106 | 36 | 54 | 1000 | LEDSet/Resistor | Fixed | ||
Xitanium 75W 0.7-2.0A 54V 230V G2929003871206 | 75 | 54 | 2000 | LEDSet/Resistor | Fixed |
Product family information
Description
Xitanium isolated drivers are ideal for linear indoor systems. These drivers are available in two versions, one with a fixed single output current and another with multiple fixed output currents, which can be set manually via a DipSwitch. These drivers feature a low output current ripple of up to 4% for both high and low frequencies, as well as low standby specifications.
Benefits
The low output current ripple ensures no interference with security systems, mobile phones, web cameras or barcode scanners.
These drivers offer a wide range of features, offering ease of design-in and simplifying the approbation process.
Features
Five-year system warranty
Lifetime 100,000 hours
Applications
Warning & Safety
Safety warnings and installation instructions must be taken into account during the design-in and manufacturing processes.
Avoid touching live parts.