Philips Linear non-isolated TD (Touch and Dim / DALI) & Industry
These drivers are suitable for high-voltage professional and industrial lighting applications, offering high efficiency, good quality of light and a long lifetime.
Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
Xitanium 100W 0.25-0.7A 220V TD16 230V929001547306 | 100 | 220 | 700 | DALI SimpleSet/NFC LEDSet/Resistor | DALI TD | ||
XITANIUM 35W 0.08-0.35A 220V TD21 230V929001681706 | 35 | 220 | 350 | DALI LEDSet/Resistor | DALI Corridor mode TD | ||
Xitanium 60W 0.08-0.35A 300V TD21 230V929001681806 | 60 | 300 | 350 | DALI LEDSet/Resistor | DALI Corridor mode TD | ||
XITANIUM 60W 0.15-0.5A 220V TD21 230V929001681906 | 60 | 220 | 500 | DALI LEDSet/Resistor | DALI Corridor mode TD | ||
Xitanium 90W 0.25-0.7A 220V TD21 230V929001694706 | 90 | 220 | 700 | DALI LEDSet/Resistor | DALI Corridor mode TD | ||
Xitanium 90W 0.25-0.7A 220V TD21 S 230V929001694806 | 90 | 220 | 700 | DALI SimpleSet/NFC LEDSet/Resistor | DALI Corridor mode TD | ||
Xitanium 90W 0.15-0.5A 300V TD21 S 230V929001694906 | 90 | 300 | 500 | DALI SimpleSet/NFC LEDSet/Resistor | DALI Corridor mode TD | ||
Xitanium 300W 0.5-1.4A 300V iXt TD 230V929001696606 | 300 | 300 | 1400 | DALI SimpleSet/NFC LEDSet/Resistor | DALI TD |
Product family information
Description
Xitanium non-isolated drivers are ideal for linear Indoor systems. These drivers are available in Sensor Ready (D4i), MasterConnect, 1-10V and DALI control interface. The output current can be set via configuration or through an external LEDset resistor. These drivers feature a low output current ripple of up to 4% for both high and low frequencies, as well as low standby specifications.
Benefits
The low output current ripple ensures no interference with security systems, mobile phones, web cameras or barcode scanners.
These drivers offer a wide range of features, offering ease of design-in and simplifying the approbation process.
Features
Configurable operating windows (AOC) via DALI and SimpleSet interface
Adjustable Light Output (ALO)
Applications
Warning & Safety
Safety warnings and installation instructions must be taken into account during the design phase, manufacturing, and installation processes.
Avoid touching live parts.