Products
929002801306
Luminous flux (lm)
1,820
CCT (K)
3000
Efficacy (lm/W)
161
Colour rendering
80
929002801406
Luminous flux (lm)
1,900
CCT (K)
4000
Efficacy (lm/W)
168
Colour rendering
80
929002801506
Luminous flux (lm)
1,900
CCT (K)
5000
Efficacy (lm/W)
168
Colour rendering
80
929002801606
Luminous flux (lm)
1,880
CCT (K)
6500
Efficacy (lm/W)
166
Colour rendering
80
929002801706
Luminous flux (lm)
3,640
CCT (K)
3000
Efficacy (lm/W)
162
Colour rendering
80
929002801806
Luminous flux (lm)
3,800
CCT (K)
4000
Efficacy (lm/W)
169
Colour rendering
80
929002801906
Luminous flux (lm)
3,800
CCT (K)
5000
Efficacy (lm/W)
169
Colour rendering
80
929002802006
Luminous flux (lm)
3,760
CCT (K)
6500
Efficacy (lm/W)
167
Colour rendering
80
Product family information
Description
High reliable and high output Fortimo LED modules which are very suitable for industry application luminaires.
Benefits
Very high light output: 2000lm or 3000lm per ft
Long lifetime of >100,000 hours
Features
LED module efficiency of up to 175 lm/W
High colour rendering: CRI >80