Lištové svietidlá

Choose the right product for your needs from our world-class range of LED lighting battens. All of our batten lights focus on reliability and energy-efficiency. Philips LED battens are perfect for lighting garages, warehouses, and other large areas.

Položky: 3

FAQs

What are LED batten lights and what are they used for?

LED batten lights are linear luminaires in which the LED source, driver, and diffuser are integrated into a single elongated housing — typically surface-mounted or suspended. The page's meta description identifies garages, warehouses, and other large areas as characteristic applications. Their linear form provides broad, even illumination across wide spans, making them a practical choice wherever a simple, reliable light source is needed at scale.

What lumen output and wattage range do the LED batten families on this page cover?

Across the families listed, luminous flux ranges from 400 lm to 6,000 lm, and wattage spans from 3.4 W to 60 W. This breadth supports installations ranging from compact utility spaces to large industrial or commercial bays. Each family's datasheet on the individual product family page specifies the precise lumen package and wattage for each configuration.

What CCT options are available across the Philips LED batten range?

CCT options across the batten families span from 3,000 K to 6,500 K, covering warm white through cool daylight. The appropriate CCT for a given installation should be validated against the task and environment — for example, EN 12464-1 Table 5.3 specifies illuminance and visual comfort targets that CCT selection must support alongside lux levels and uniformity.

Do Philips LED batten lights support DALI dimming and connected lighting?

Select families on this page are DALI-dimmable, with non-dimmable variants also available. For installations requiring wireless connected lighting, Interact-Ready variants with WIA, SIA, WEIA, or SEIA drivers enable integration with the Interact platform without DALI bus wiring. Confirm which specific families and driver options carry DALI or Interact-Ready capability by consulting the individual family datasheet on each product family page.

What IP protection ratings are available for the LED battens on this page?

Available IP ratings include IP20, IP65, and intermediate classifications. IP20 suits standard dry indoor environments, while IP65 provides dust-tight and water-jet protection for damp or humid locations. The Endura Next Batten is one family on this page suited to more demanding environments — check each family's datasheet for the precise ingress-protection rating applicable to your installation.

How do the T5 and T8 batten families compare to conventional fluorescent battens?

The Essential Smartbright T8 Batten and T5 families are designed as direct-fit LED replacements for conventional fluorescent batten luminaires, sharing the same form factor. Unlike fluorescent sources, the LED versions contain no mercury, require no starter or separate ballast, and eliminate lamp replacement cycles — simplifying long-term maintenance in large installations.

What is the efficacy range of the LED batten families on this page?

Efficacy across the sampled families reaches up to 120 lm/W. This range reflects the diversity of families on the page, from cost-efficient general-purpose designs to higher-specification families such as the GreenPerform Batten G3 BN398C and CoreLine Batten. Confirm the efficacy of the specific variant selected using the product datasheet before finalising specifications.

What warranty do Philips LED batten lights carry, and where can I verify terms for my market?

The families on this page carry a warranty period. Warranty conditions vary by country and market — the specific warranty period and conditions applicable to your installation should be verified with the local Signify representative or authorised partner before procurement.

Where can I download datasheets and photometric files for Philips LED batten lights?

Datasheets, IES/LDT photometric files, and product documentation are available from each family's individual product page on signify.com. Navigate to the relevant family — for example, the SlimPerform Batten G2 or Ledinaire Batten — and use the Downloads section to access the files needed for photometric simulation in DIALux or Relux.

Where can I find country-specific regulations and compliance requirements for these products?

This is Signify's global product page. Country-specific regulations — such as the EU EcoDesign Directive, VDE/DIN installation standards (Germany), and NF C 15-100 (France) — are not covered here and vary by market. For regulatory and compliance information specific to your installation, visit Signify's website for your country via the country selector, where the corresponding category page lists locally compliant variants and the applicable standards.