Products
Product family information
Description
The Fortimo LED strip is a uniquely extensive portfolio which can be used in all types of linear indoor luminaire. Its form factor makes it easy to design-in and handle in production as it complies with Zhaga standards. Due to the availability from 0.08 m up to 1.52 m lengths, only one product family is needed to cover a wide range of needs.
Benefits
Cover all needs with luminaire designs; different module lengths from 15 cm to 150 cm, high voltage or low voltage, a wide range of CCTs in CRI80 and CRI90, connectors on the front or back, different lumen output versions and wide temperature range -40 °C up to +90 °C
Easy upgrade to high efficiency solutions; FlexTune (tunable white), high flux and HCL solutions
Features
Excellent colour consistency of 3 SDCM
Two lumen packages per length available (650 lm per ft and 1,100 lm per ft)