Products
929003463380
Power
30
Output voltage (Vdc)
24
Output current (mA)
1250
Dimming controls
Fixed
IP rating
IP20 | Finger-protected
929003463780
Power
250
Output voltage (Vdc)
24
Output current (mA)
10420
Dimming controls
Fixed
IP rating
IP20 | Finger-protected
929003876480
Power
150
Output voltage (Vdc)
24
Output current (mA)
6250
Dimming controls
Fixed
IP rating
IP20 | Finger-protected
3 items
Product family information
Description
Philips Xitanium Constant Voltage drivers are designed to operate 24VDC LED solutions used both in built-in and independent applications, such as shelf lighting, retail display lighting and façade lighting. Xitanium Constant Voltage drivers come with several protection features which guarantee reliable operation and 50,000 hours lifetime. They are specifically designed to ensure great EMI performance, high robustness and safe usage.
Benefits
Provides options for different luminaire designs
Great EMI performance for easy design-in
Features
Class II application
Built-in and independent application